??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Aironn
Description
Roof Type VF Axial Smoke Exhaust Fan Series
Bill of material
06-AIR-AU-0800-3
ORDERNO
A_S_G
a.s.g
A_S_GY
a.s.gy
AIR_TERMINAL_VELOCITY_PRESSURE
air terminal velocity pressure
0.00 Pa
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_G
b.g
25
B_GG
b.gg
12.500
B_S_G
b.s.g
31
B_S_GG
b.s.gg
15.500
B_U
b.u
22.000
B_Y
b.y
BK_EX
bk.ex
60.000
BK_EXT
bk.ext
-60.000
BK_G
bk.g
160
BK_GY
bk.gy
80
BK_Y
bk.y
C_Y_G
c.y.g
CA
ca
CAN_HOST_REBAR
can host rebar
0
CAY
cay
CK_G
ck.g
CK_GY
ck.gy
CONDUCTORFUNCTION
conductorfunction
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_A
d.a
8
D_D
d.d
D_E
d.e
D_K
d.k
10.000
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
05-AIR-AU
DESIGN_OPTION
design option
-1
DISCHARGEPRESSURELOSS
dischargepressureloss
0.00 Pa
DISCHARGEVELOCITY
dischargevelocity
0.00 m/s
DRIVEPOWERLOSS
drivepowerloss
0.00 W
ELECTRICALPOWER_SOLUTION
electricalpower_solution
0
F_C
f.c
FANPOWERRATE
fanpowerrate
0.00 W
G_F_C
g.f.c
G_F_CE
g.f.ce
G_I__C
g.i̇.c
G_U
g.u
G_U_L
g.u.l
G_UY
g.uy
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
0
IMPELLERDIAMETER
impellerdiameter
0
KNT_EX
knt.ex
5
KNT_EXY
knt.exy
-5
KNT_G
knt.g
KNT_GY
knt.gy
KNT_PA
knt.pa
20
KNT_R
knt.r
KNT_UZ
knt.uz
L
l
2.000
M_B_D
m.b.d
M_B_G
m.b.g
50
M_B_GY
m.b.gy
25
M_K_D
m.k.d
M_K_G
m.k.g
M_K_R
m.k.r
15.000
MANUFACTURER
manufacturer
AIRONN HAVALANDIRMA VE KLİMA SİSTEMLERİ DIŞ TİC. LTD. ŞTİ.
MASSUNIT
massunit
1
MAXABSORBEDCURRENT
maxabsorbedcurrent
0.00 A
MODEL
model
Aksiyal Çatı Tipi Fan
NOMINALAIRFLOWRATE
nominalairflowrate
0.00 L /s
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0.00 Hz
NOMINALPOWERRATE
nominalpowerrate
0.00 W
NOMINALSTATICPRESSURE
nominalstaticpressure
0.00 Pa
NOMINALTOTALPRESSURE
nominaltotalpressure
0.00 Pa
NUMBEROFPOLES
numberofpoles
1
PART_TYPE
part type
0
POWERFACTOR
powerfactor
0.0000%
RATEDCURRENT
ratedcurrent
0.00 A
RATEDVOLTAGE
ratedvoltage
0.00 A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHAFTPOWER_SOLUTION
shaftpower_solution
0.00 W
SHAFTPOWERRATE
shaftpowerrate
0.00 W
SHARED
shared
0
THROW_DISTANCE_HIGH_VELOCITY
throw distance high velocity
0
THROW_DISTANCE_LOW_VELOCITY
throw distance low velocity
0
URL
url
www.aironn.com.tr
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
VAR__A
ç.a
4
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions