??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cornellcookson
Description
Roll Up Service Doors Cornell Iron Rolling Service Doors
Bill of material
Service Door Face of Wall
ORDERNO
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
A
a
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
B
b
BOTTOM_BAR
bottom bar
C
c
0.417
CATEGORY
category
CHAIN
chain
COIL_DIMENSION_NOTE
coil dimension note
14” to 22” - Consult Cornell when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURTAIN_2_5_8__SLAT
curtain 2 5/8" slat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
0.583333333333333
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cornelliron.com/contact-us
DRIP_EXTENSION
drip extension
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDE_HEIGHT
guide height
GUIDES
guides
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
KEYNOTE
keynote
LARGEST_DIMENSION
largest dimension
LEED_INFORMATION
leed information
http://www.cornelliron.com/architect-tools-and-resources/leed-information
MANUFACTURER
manufacturer
Cornell Iron Works
MASSUNIT
massunit
1
MODEL
model
ESD10
MOTOR
motor
MOUNTING
mounting
Face of Wall
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27.11
OMNICLASS_TITLE
omniclass title
Overhead Coiling
OPENING_HEIGHT
opening height
OPENING_WIDTH
opening width
OPERATION
operation
OPERATOR
operator
OPERATOR_HEIGHT
operator height
OPTIONAL_ALUMINUM__COLOR_ANODIZED_FINISH
optional aluminum, color anodized finish
0
OPTIONAL_POWDER_COATED_FINISH__STANDARD_RAL_COLORS__GALV__STEEL_AND_ALUMINUM_ONLY
optional powder coated finish, standard ral colors, galv. steel and aluminum only
0
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cornell products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SIZING_DISCLAIMER
sizing disclaimer
30’ wide, 30’ high standard construction. Large Openings to 50’ wide, 40’ high consult factory.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SUBCATEGORY
subcategory
Overhead Doors
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cornellcookson.com/
URL_CAD
url cad
http://www.cornelliron.com/architect-tools-and-resources/drawing-generator
URL_PHOTOGRAPHS
url photographs
http://www.cornelliron.com/inspiration-customization/project-gallery
URL_SPECIFICATIONS
url specifications
http://www.cornelliron.com/docs/default-source/Specifications/service-door-specification.doc?sfvrsn=1
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry, Steel or Wood
WIDTH
width
WINDLOAD
windload
A full range of specific wind load requirements available- Consult Cornell.
ZONE_1
zone 1
0
ZONE_10
zone 10
0
ZONE_11
zone 11
0
ZONE_2
zone 2
ZONE_3
zone 3
ZONE_4
zone 4
0
ZONE_5
zone 5
0
ZONE_6
zone 6
0
ZONE_7
zone 7
0
ZONE_8
zone 8
0
ZONE_9
zone 9
0
NAME
name
EXTERIOR_WALL_OFFSET
exterior wall offset
OPERATOR_WIDTH
operator width
OPTIONAL_OPERATOR_COVER_LEFT
optional operator cover left
OPTIONAL_OPERATOR_COVER_RIGHT
optional operator cover right
PULL_HEIGHT
pull height
PUSH
push
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions