??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cornellcookson
Description
Roll Up Fire Doors
Bill of material
Fire Door with AlarmGard Face of Wall
ORDERNO
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CATEGORY
category
CHAIN
chain
1
COIL_DIMENSION_NOTE
coil dimension note
14In to 25In - Consult Cornell when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURTAIN_2_5_8__SLAT
curtain 2 5/8" slat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Rated physical fire barriers, also security and access control. Not for part of required means of egress.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cooksondoor.com/find-a-dealer
DRIP_EXTENSION
drip extension
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDE_HEIGHT
guide height
GUIDES
guides
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
8
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
KEYNOTE
keynote
LEED_INFORMATION
leed information
LISTINGS
listings
UL Classified 4, 3, 1 ½, 1 and ¾ hour labels. Factory Mutual approval listing.
MANUFACTURER
manufacturer
CornellCookson,Inc.
MASSUNIT
massunit
1
MODEL
model
MOTOR
motor
0
MOUNTING
mounting
OMNICLASS_NUMBER
omniclass number
23.30.10.21.11.11
OMNICLASS_TITLE
omniclass title
Rolling Fire Doors
OPERATION
operation
OPERATOR
operator
OPERATOR_HEIGHT
operator height
5.33333333333333
OPTIONAL_POWDER_COATED_FINISH__STANDARD_RAL_COLORS__GALV__STEEL_ONLY
optional powder coated finish, standard ral colors, galv. steel only
0
REPRESENTATIVES_DISCLAIMER
representatives disclaimer
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SEISMIC_PERFORMANCE_VALIDATION
seismic performance validation
SHARED
shared
0
SIZING_DISCLAIMER
sizing disclaimer
SMOKE_CONTROL
smoke control
UL leakage rated assembly “S” label available.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SUBCATEGORY
subcategory
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cooksondoor.com/product/rolling-fire-doors
URL_CAD
url cad
http://www.cooksondoor.com/architect-tools-and-resources/drawing-generator?prod=fire
URL_PHOTOGRAPHS
url photographs
http://www.cooksondoor.com/product/rolling-fire-doors
URL_SPECIFICATIONS
url specifications
http://www.cooksondoor.com/docs/default-source/Specifications/fire-door-specification_k.doc
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry or Steel
WIDTH
width
6
WINDLOAD
windload
A full range of specific wind load requirements available- consult Cornell.
NAME
name
OPERATOR_WIDTH
operator width
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions