??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
RMB300 - all encoders
Bill of material
RMB300
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
RMB300: Multiturn solid shaft encoder; Shaft diameter 6 mm; Resolution 65536 ste
DESCLONG
Long Description
Multiturn solid shaft encoder; Shaft diameter 6 mm; Resolution 65536 steps; 32768 revolutions; 31 bit; IO-Link; M12 Connector
BN
Bestellnummer
RMB300
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MULTITURN ENCODER STANDARD LINE
ERPGRSUPPLIER
ERP Group Supplier
D3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions