??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
RM8004 - Absolute multiturn encoders
Bill of material
RM8004
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
RM8004: Multiturn hollow shaft encoder; Shaft diameter 12 mm; Resolution 4096 st
DESCLONG
Long Description
Multiturn hollow shaft encoder; Shaft diameter 12 mm; Resolution 4096 steps; 4096 revolutions; 24 bit; CAN; M12 Connector
BN
Bestellnummer
RM8004
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
RMS0024-C24/USU
ERPGRSUPPLIER
ERP Group Supplier
D4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions