??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Adels-Contact
Description
RKW 110 2 OR
Bill of material
_1
ORDERNO
ACC__TO_CSA
acc. to csa
Download PDF
ACC__TO_EN_60998
acc. to en 60998
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
ASSEMBLY_CONTACT_SCREW
assembly contact screw
Inbus 3 ↻ 2.5 Nm
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
orange
CONNECTION_TYPE
connection type
solder-screw
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION_MAX_
core cross-section max.
16.0 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
2.5 mm²
CROSS_SECTION_RATING
cross-section rating
16.0 mm²
CURRENT_RATING
current rating
76.0 A
EAN
ean
4028012108657
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
2 pole
PU
pu
25
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
238092
STRIPPING_LENGTH
stripping length
13.0-14.0 mm
TYPE
type
terminal block lift terminals (Liftprinzip)
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
VOLTAGE_RATING
voltage rating
750 V
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions