??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ATTEND Technology
Description
RJ45 Connector
Bill of material
210C-11CE0
ORDERNO
CONTACT_MATERIAL
contact material
CONTACT_RESISTANCE
contact resistance
CURRENT_RATING
current rating
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
HOUSING___INSERT_MATERIAL
housing & insert material
INSULATION_RESISTANCE
insulation resistance
IR_REFLOW_SOLDERING_TEMPERATURE
ir reflow soldering temperature
OPERATING_LIFE
operating life
OPERATION
operation
PCB_RETENTION_POST_SOLDER
pcb retention post-solder
PLATING
plating
SHIELD_MATERIAL
shield material
STORAGE
storage
VOLTAGE_RATING
voltage rating
NAME
name
DURABILITY
durability
OPERATING_TEMPERATURE_RANGE
operating temperature range
STORAGE_TEMPERATURE_RANGE
storage temperature range
WAVE_SOLDERING_TEMP
wave soldering temp
PCB_RETENTION_PRE_SOLDER
pcb retention pre-solder
BACK_PLATE_MATERIAL
back plate material
DIELECTRICSTRENGTH
dielectricstrength
HOUSING_MATERIAL
housing material
INSERT_MATERIAL
insert material
LED_RATING
led rating
LED_SIZE
led size
OPERATING
operating
OPERATING_TEMPERATURERANGE
operating temperaturerange
REVERSE_VOLTAGE
reverse voltage
LED_RATINGS
led ratings
EXTRACTION_FORCE
extraction force
INSERTION_FORCE
insertion force
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
RECOMMENDED_PCB_THICKNESS
recommended pcb thickness
COMMON_MODE_REJECTION
common mode rejection
CROSS_TALK
cross talk
INDUCTANCE_AT_100KHZ__100MV_8MADC_BIAS
inductance at 100khz, 100mv 8madc bias
INSERTION_LOSS
insertion loss
ISOLATION_VOLTAGE_AT_60HZ
isolation voltage at 60hz
LEAKAGE_INDUCTANCE
leakage inductance
RETURN_LOSS
return loss
SOLDERING_TEMPERATURE
soldering temperature
CMRR
cmrr
ISOLATION_60HZ
isolation 60hz
OPERATION_TEMPERATURE
operation temperature
PRIMARY_INDUCTANCE
primary inductance
STORAGE_TEMPERATURE
storage temperature
TURN_RATIOS
turn ratios
WAVE_SOLDERING_TEMPERATURE
wave soldering temperature
INDUCTANCE_AT_100_KHZ__100_MV_8MADC_BIAS
inductance at 100 khz, 100 mv 8madc bias
ISOLATION_VOLTAGE__60HZ
isolation voltage @60hz
LEAKAGE
leakage
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions