??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ecosense
Description
RISE F080 Duo
Bill of material
F080 Duo
ORDERNO
F080 Duo
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Outdoor Luminaire
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
EcoSense Lighting
MASSUNIT
massunit
1
MODEL
model
F080 DUO H
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_ANGLE
rotation angle
45
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://ecosenselighting.com/
VERSION
version
2015
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
name
F080 Duo
PUBLISHED
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions