??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AirConcepts
Description
RGDD-F
Bill of material
RGDD-F
ORDERNO
RGDD-F
VAR01___ALUMINUM_PAINT
01 - aluminum paint
1
VAR04___MILL
04 - mill
0
VAR1___SURFACE_MOUNT
1 - surface mount
1
VAR111R__SINGLE_DEFLECTION
111r, single deflection
1
VAR112R__DOUBLE_DEFLECTION
112r, double deflection
0
VAR20___ENAMEL_TO_MATCH
20 - enamel to match
0
VAR21___URETHANE_TO_MATCH
21 - urethane to match
0
VAR25___OFF_WHITE
25 - off white
0
VAR26___WHITE
26 - white
0
VAR84___BLACK_PAINT
84 - black paint
0
A___SCREWHOLES
a - screwholes
1
ACCESSORY_01
accessory 01
1
ACCESSORY_02
accessory 02
1
ACCESSORY_03
accessory 03
1
ADPI
adpi
0
AG_35___STEEL_OBD
ag-35 - steel obd
0
AG_35_AA___ALUMINUM_OBD
ag-35-aa - aluminum obd
0
AG_35_AA_K___BLACK_ALUMINUM_OBD
ag-35-aa-k - black aluminum obd
0
AG_35_K__BLACK_STEEL_OBD
ag-35-k- black steel obd
0
ASSEMBLY_CODE
assembly code
BLADE_MATERIAL
blade material
Heavy extruded aluminum blades
BLADES_PARALLEL_TO_DUCT_HEIGHT__S_
blades parallel to duct height (s)
0
BLADES_PARALLEL_TO_DUCT_WIDTH__L_
blades parallel to duct width (l)
1
BORDER_MATERIAL
border material
BORDER_TYPE
border type
1
C___CONCEALED
c - concealed
0
CATEGORY
category
CFM
cfm
0
CONNECTOR_DESCRIPTION
connector description
Louvered Supply Grilles and Registers
CORE_AREA
core area
0.660
COST
cost
0
CTR_BLADE_CENTER_DIST
ctr blade center dist
1
CTR_BLADE_LENGTH
ctr blade length
5.133
CTR_BLADE_NUMBER_PER_HEIGHT
ctr blade number per height
29
CTR_BLADE_NUMBER_PER_WIDTH
ctr blade number per width
3
CTR_BLADE_POSITION
ctr blade position
29.133
CTR_BLADE_POSITION_DOUBLE
ctr blade position double
5.750
CTR_BLADE_X_POINT
ctr blade x point
0.500
CTR_D_PLUS_LENGTH
ctr d plus length
31.750
CTR_D_PLUS_WIDTH
ctr d plus width
7.750
CTR_DUCT_HEIGHT_FS
ctr duct height fs
30.000
CTR_DUCT_WIDTH_FS
ctr duct width fs
4
CTR_FLANGE_MOUNT
ctr flange mount
0.250
CTR_FRAME_THK
ctr frame thk
0.062
CTR_FRAME_WIDTH
ctr frame width
0.500
CTR_GRATE_HEIGHT
ctr grate height
30.000
CTR_GRATE_WIDTH
ctr grate width
4
CTR_GRILLE_HEIGHT
ctr grille height
31.750
CTR_GRILLE_WIDTH
ctr grille width
5.750
CTR_NOMINAL_DUCT_AREA
ctr nominal duct area
0.833
CTR_PANEL_FLANGE
ctr panel flange
15.000
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DAMPER
damper
1
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DS___DEBRIS_SCREEN
ds - debris screen
0
DS___DEBRIS_SCREEN___ACCESSORY_02
ds - debris screen - accessory 02
0
DS___DEBRIS_SCREEN___ACCESSORY_03
ds - debris screen - accessory 03
0
DUCT_HEIGHT
duct height
4
DUCT_MINUS_HEIGHT
duct minus height
29.250
DUCT_MINUS_WIDTH
duct minus width
3.250
DUCT_WIDTH
duct width
30.000
EQT___EARTHQUAKE_TABS___ACCESSORY_01
eqt - earthquake tabs - accessory 01
0
EQT___EARTHQUAKE_TABS___ACCESSORY_02
eqt - earthquake tabs - accessory 02
0
EQT___EARTHQUAKE_TABS___ACCESSORY_03
eqt - earthquake tabs - accessory 03
0
FAMILY_NAME
family name
FASTENING
fastening
1
FG___FOAM_GASKET
fg - foam gasket
0
FG___FOAM_GASKET___ACCESSORY_02
fg - foam gasket - accessory 02
0
FG___FOAM_GASKET___ACCESSORY_03
fg - foam gasket - accessory 03
0
FINISH
finish
1
FRAME_HEIGHT
frame height
2.687
HOST
host
5
IS___INSECT_SCREEN
is - insect screen
0
IS___INSECT_SCREEN___ACCESSORY_02
is - insect screen - accessory 02
0
IS___INSECT_SCREEN___ACCESSORY_03
is - insect screen - accessory 03
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts Inc.
MASSUNIT
massunit
1
MAX_FLOW
max flow
1150
MIN_FLOW
min flow
290
MODEL
model
RGDD-F
MODEL_SELECTED
model selected
111RL
MODULE_HEIGHT
module height
5.750
MODULE_SIZE
module size
1
MODULE_WIDTH
module width
31.750
N___NO__SCREWHOLES
n - no. screwholes
0
NC__NOISE_CRITERIA_
nc (noise criteria)
0
NONE___ACCESSORY_01
none - accessory 01
1
NONE___ACCESSORY_02
none - accessory 02
1
NONE___ACCESSORY_03
none - accessory 03
1
NONE___DAMPER
none - damper
1
NONE___MODULE_SIZE
none - module size
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_HEIGHT
panel height
0.875
PANEL_WIDTH
panel width
0.875
PART_TYPE
part type
0
PFA___ALUM__PLASTER_FRAME
pfa - alum. plaster frame
0
PFA___ALUM__PLASTER_FRAME___ACCESSORY_02
pfa - alum. plaster frame - accessory 02
0
PFA___ALUM__PLASTER_FRAME___ACCESSORY_03
pfa - alum. plaster frame - accessory 03
0
PRODUCT_MANUFACTURER
product manufacturer
AirConcepts Inc.
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TAG
room tag
Enter Tag Here
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSIBLE_ROOM_LOAD_BTUH_SF
sensible room load btuh/sf
0
SHARED
shared
0
THROW_FT
throw ft
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airconceptsinc.com
X____SPECIAL___FINISH
x - special - finish
0
X___SPECIAL_BORDER
x - special border
0
X___SPECIAL_DAMPER
x - special damper
0
X___SPECIAL_FASTENING
x - special fastening
0
X___SPECIAL_MODULE_SIZE_HEIGHT
x - special module size height
48.000
X___SPECIAL_MODULE_SIZE_WIDTH
x - special module size width
60.000
X___SPECIAL_MODULER_SIZE
x - special moduler size
0
NAME
name
RGDD-F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions