??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC1P_K - RGC1P_K, 1- Phase DIN mount soft start
Bill of material
RGC1P48K30ED
CODE
Code
VOLT
Voltage
VAC
MXCUR
Maximum Current
AAC
SWMODE
Switching mode
Proportional- Soft start
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
19.2÷28.8 VDC
PWRCONN
Power Connection
CTRLCONN
Control connection
M3 screw with box clamp
BLKVOLT
Blocking voltage
Vp
IT
A²s
DIM1
Width
mm
DIM2
Height
110 mm
DIM3
Depth
mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+70°C (-40°F÷+158°F) C°/°F
EXTPWRSUP
External power supply
24 VAC/VDC
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions