??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Guttermaster
Description
RG5x4
Bill of material
RG5x4
ORDERNO
RG5x4
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
D2040
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BASEOFFSET
baseoffset
150
BESPOKEBENEFITS
bespokebenefits
Independently tested wind & snow restraint fixing bracket. Dimpled internal union to eliminate poor jointing. Joggle Joint available
BRACKETCONTROL
bracketcontrol
0
BRACKETTYPE
brackettype
CATEGORY
category
Pr_65_50_35_06: Aluminium eaves gutters
CODEPERFORMANCE
codeperformance
BS EN: 12056, BS:8530, BS EN: 485/515/573/755/12020, BS EN: 12206, BS: 6367
COLOR
color
Mill Finish / BS / RAL
CONSTITUENTS
constituents
n/a
CORNERANGLETYPE
cornerangletype
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Folded rectangular / square, gutter system
DESIGN_OPTION
design option
-1
DOWNPIPELENGTH
downpipelength
2000
DOWNPIPEMTRL
downpipemtrl
DOWNPIPEOFFSET
downpipeoffset
178
DOWNPIPEOFFSETCNTRL
downpipeoffsetcntrl
500
DOWNPIPEOFFSETFROMLHS
downpipeoffsetfromlhs
500
DOWNPIPETYPE
downpipetype
DPIPEHORIZOFFSET
dpipehorizoffset
49
DURATIONUNIT
durationunit
year
EAVESOFFSET
eavesoffset
180
EAVESOFFSETANGLE
eavesoffsetangle
112.500
EAVESOFFSETL
eavesoffsetl
100
EXPECTEDLIFE
expectedlife
60
FAMILY_NAME
family name
FASCIABRACKETOFFSET
fasciabracketoffset
250
FEATURES
features
Wind & snow resraint fixing brackets
FINISH
finish
Mill Finish / Matt / Satin / Gloss
FORM
form
Folded aluminium
GAUGE
gauge
2mm / 2.5mm / 3mm
GRADE
grade
4017 H 22
GTTRLNGTHCNTRL
gttrlngthcntrl
2000
GUTTERDEPTH
gutterdepth
73
GUTTERLENGTH
gutterlength
2000
GUTTERMTRL
guttermtrl
GUTTERWIDTH
gutterwidth
98
HASBASEOFFSET
hasbaseoffset
0
HASCORNERANGLE
hascornerangle
0
HASDOWNPIPE
hasdownpipe
0
HASEAVESOFFSET
haseavesoffset
0
HASLHSSTPEND
haslhsstpend
0
HASLHSUNIONJOINT
haslhsunionjoint
0
HASRHSSTPEND
hasrhsstpend
0
HASRHSUNIONJOINT
hasrhsunionjoint
0
HASSHOE
hasshoe
0
HOST
host
5
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Internal Union, Outlets, Angles, Fascia Brackets (Integral wind & snow restraint), Rafter Brackets (Integral wind & snow restraint), Stop ends
ISSOCKETEARED
issocketeared
1
ISSPIGOTSQUARE
isspigotsquare
1
KEYNOTE
keynote
Pr_65_50_35_06
LHSSTOPENDTYPE
lhsstopendtype
MANUFACTURER
manufacturer
Guttermaster
MANUFACTURERNAME
manufacturername
Guttermaster
MANUFACTURERURL
manufacturerurl
www.guttermaster.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Aluminium Sheet
MODEL
model
RG/4x3
MODELNUMBER
modelnumber
RG/4x3
MODELREFERENCE
modelreference
Folded rectangular / square, gutter system
NAME
name
RG5x4
NBSDESCRIPTION
nbsdescription
External gravity rainwater drainage system
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
50-10-00/110
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
73
NOMINALLENGTH
nominallength
2000
NOMINALWIDTH
nominalwidth
98
NUMBERDOWNPIPELENGTHS
numberdownpipelengths
1
NUMBERFASCIABRACKET
numberfasciabracket
2
OMNICLASS_NUMBER
omniclass number
23.70.50.24.11
OMNICLASS_TITLE
omniclass title
Roof Gutters/Eavestroughs
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.guttermaster.co.uk/products/gutter-systems/rectangular/2
PROFILE
profile
Rectangular Box
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
RHSSTOPENDTYPE
rhsstopendtype
RHSUNNCNTRL
rhsunncntrl
0
RNNGOTLTVOIDEND
rnngotltvoidend
215.000
RNNGOTLTVOIDSTRT
rnngotltvoidstrt
210
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNINGOUTLETTYPE
runningoutlettype
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular / Square
SHARED
shared
1
SIZE
size
98mm x 73mm
SPIGOTDEPTH
spigotdepth
73
SPIGOTLENGTH
spigotlength
100
SPIGOTWIDTH
spigotwidth
98
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Sourced from ISO 14001 Suppliers, Raw Material 80% recycled / 95% recycleable
TAGNUMBER
tagnumber
n/a
THIRDPARTYCERTIFICATION
thirdpartycertification
Independent test report - The Intelligent Design Centre, Lucideon
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
UNICLASS2015DESCRIPTION
uniclass2015description
Aluminium eaves gutters
UNICLASS2015REFERENCE
uniclass2015reference
Pr_65_50_35_06
UNICLASS2015VERSION
uniclass2015version
Products v1.3
UNIONJOINTTYPE
unionjointtype
URL
url
www.guttermaster.co.uk
VERSION
version
1
WALLOFFSET
walloffset
5
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions