??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Phidgets
Description
RFID Tags
Bill of material
RFID Tag - 30mm Disc Black
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
8543.90.88.85
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8543.90.90
COLOR
color
COUNTRY_OF_ORIGIN
country of origin
ENCODING_METHOD
encoding method
IP_RATING
ip rating
LENGTH
length
MATERIAL
material
MESSAGE_LENGTH
message length
PROTOCOL
protocol
TAG_CHARACTERISTICS
tag characteristics
THICKNESS
thickness
TRANSMISSION_FREQUENCY
transmission frequency
125 kHz
TYPICAL_READWRITE_DISTANCE_WITH_1024___PHIDGETRFID_R_W_
typical readwrite distance(with 1024 - phidgetrfid r-w)
UNIQUE_ID_LENGTH
unique id length
WEIGHT
weight
WIDTH
width
NAME
name
HOLE_DIAMETER
hole diameter
DIAMETER
diameter
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions