??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
rfI75_5_D3 - Cinch Connectivity Solutions
Bill of material
RFI75-5-D3
PN
Part Number
RFI75-5-D3
DESC
Description
TRB Jack RFI Cap with 3" Nylon Chain, .505-.510" D-Ring
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions