??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Novotechnik
Description
RFA4000 - NOVOHALL Angle Sensor touchless technology transmissive
Bill of material
RFA-4001-603-211-401
CNSORDERNO
Order number
RFA-4001-603-211-401
MB
Range max.
360
A
Output
Analog
SA
Protection min.
IP67
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
125 °C
MA
Mechanical version
Standard
S
Model
MW
Measuring range
VU
Supply Voltage Ub
Ub = 5 VDC (4.5 VDC ... 5.5 VDC)
AS
Output signal range
KL
Output characteristics
EA
Electrical connection
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions