??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Defa
Description
Revit-files-Ledge-Suspended
Bill of material
Clear LED 62W 3000
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
Ledge ceiling adapter. Remote control Casambi Xpress
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONAREAS
applicationareas
Office, meeting facilities, shop, school, homes
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Defa
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Interior-Suspended
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Ledge
COLOR
color
White
COLOR_FILTER
color filter
16777215
COLOURINDEXRA
colourindexra
>80
CONSTITUENTS
constituents
n/a
CONTROLGEARPOSITION
controlgearposition
All light tecnical components are placed in the Control module, with electronic driver for the on/off version or dimmable digital DALI driver, even prepared for touch-dim
CONTROLTYPE
controltype
CONVERGOREFNR
convergorefnr
0121-1710-0004-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULTELEVATION
defaultelevation
0
DESCRIPTION
description
Suspended interior fitting for LED with the Edge-lit technology
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
Hours
EANNUMBER
eannumber
n/a
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
50000 h
EXPIRINGDATE
expiringdate
07/2018
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Powder painted
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
3
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP20
KEYNOTE
keynote
LAMP
lamp
LAMPCOLOURTEMPERATURE
lampcolourtemperature
LAMPSTYPE
lampstype
Ledge-suspended
LENSMATERIAL
lensmaterial
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMAINMATERIAL
lightfixturemainmaterial
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Suspended
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling
LIGHTFIXTURESECONDARYMATERIAL
lightfixturesecondarymaterial
LIGHTSOURCE
lightsource
MACADAMSTEP
macadamstep
3
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
Defa
MANUFACTURERNAME
manufacturername
Defa
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
http://www.defa.com/en/lighting/product/category/interiorfluorescent/ledgesuspended/
MANUFACTURERURL
manufacturerurl
http://www.defa.com/en/lighting
MASSUNIT
massunit
1
MATERIAL
material
Aluminium
MODEL
model
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
NAME
name
GnrlPrpseLmnrs_LedgeSuspended
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
444.000
NOMINALLENGTH
nominallength
1222
NOMINALVOLTAGE
nominalvoltage
0
NOMINALWIDTH
nominalwidth
295
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIC
optic
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCTINFORMATION
productinformation
Suspended interior fitting for LED with the Edge-lit technology
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
1222x295x444 mm
STANDARDS
standards
CE
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
62
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UGR
ugr
<19
UNICLASS2
uniclass2
Pr_70_70_49_86
UNICLASS2015DESCRIPTION
uniclass2015description
Suspended luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_48_86
URL
url
http://www.defa.com/en/lighting/product/category/interiorfluorescent/ledgesuspended/
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
30/10/2017
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Hours
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions