??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
AMADA WELD TECH
Description
Resistance Welding
Bill of material
SR-073A-Z High Force Motorized Servo Weld Head - Opposed Pincer Electrodes
ORDERNO
AUTOMATION_READY
automation ready
BUILT_IN_MONITOR
built in monitor
INPUT_POWER
input power
OPEN_CLOSED_LOOP
open closed loop
OUTPUT_CONTROL_MODE
output control mode
OUTPUT_RANGE
output range
SINGLE_OR_3_PHASE
single or 3 phase
SIZE__L_X_W_X_H_
size (l x w x h)
TECHNOLOGY
technology
WEIGHT
weight
WELD_PERIOD_RANGE__MS_
weld period range (ms)
NAME
name
SIZE_EXTERNAL_TRANSFORMER__L_X_W_X_H_
size external transformer (l x w x h)
ELECTRODE_ALIGNMENT
electrode alignment
ELECTRODE_CONFIGURATION
electrode configuration
ELECTRODE_TYPE
electrode type
FORCE_RANGE
force range
SIZE__H_X_D_X_W_
size (h x d x w)
STROKE
stroke
POWER_RATING
power rating
ACTUATION_TYPE
actuation type
SIZE__H_X_W_X_D_
size (h x w x d)
SIZE
size
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions