??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Delcon
Description
relays-automationelectromechanical-relays
Bill of material
SRO24M
ORDERNO
CONTACTS
contacts
AgSNO2
INPUT_CURRENT
input current
-
INPUT_IMPEDANCE
input impedance
2,7
INPUT_VOLTAGE
input voltage
24
INPUT_VOLTAGE_RANGE
input voltage range
32
LOAD_CURRENT
load current
LOAD_VOLTAGE
load voltage
265300
MECHANICAL_LIFE
mechanical life
10 000 000
OPERATING_TEMPERATURE
operating temperature
-25...+70
SWITCH_OFF_DELAY
switch-off delay
15
SWITCH_OFF_VOLTAGE
switch-off voltage
2,5
SWITCH_ON_DELAY
switch-on delay
10
SWITCH_ON_VOLTAGE
switch-on voltage
19
NAME
name
LOAD_INDUCTANCE_AT_24_V_2_A__LR
load inductance at 24 v 2 a, lr
LOAD_INDUCTANCE_AT_60_V_3_A__LR
load inductance at 60 v 3 a, lr
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions