??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Delcon
Description
relays-automationac-control-ac-load
Bill of material
SLOA230TR
ORDERNO
CROSSTALK_CAPACITANCE_ACCEPTANCE
crosstalk capacitance acceptance
DVDT__OFF_STATE
dvdt, off-state
200
INPUT_CURRENT
input current
6
INPUT_IMPEDANCE
input impedance
INPUT_VOLTAGE
input voltage
INPUT_VOLTAGE_RANGE
input voltage range
LEAKAGE_CURRENT__OFF_STATE_
leakage current (off-state)
1,5
LOAD_CURRENT
load current
LOAD_CURRENT_20_MS
load current 20 ms
90
LOAD_INDUCTANCE_AT_240_VAC_3_A
load inductance at 240 vac 3 a
LOAD_VOLTAGE
load voltage
265
SWITCH_OFF_DELAY
switch-off delay
-
SWITCH_OFF_VOLTAGE
switch-off voltage
SWITCH_ON_DELAY
switch-on delay
-
SWITCH_ON_VOLTAGE
switch-on voltage
VOLTAGE_DROP_AT_MAXIMUM_LOAD
voltage drop at maximum load
1
NAME
name
LOAD_INDUCTANCE_AT_240_VAC_1_A
load inductance at 240 vac 1 a
LOAD_INDUCTANCE_AT_240_VAC_1_5_A
load inductance at 240 vac 1,5 a
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions