??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Euroclamp
Description
RELAY SOCKETS
Bill of material
ZRM.5
ORDERNO
CURRENT
current
2 kVrms60s
DIMENSIONAL_CLASS
dimensional class
na
ELECTRICAL_CHARACTERISTICS
electrical characteristics
250V
HOUSING_DEPTH
housing depth
13,00 mm
HOUSING_HEIGHT
housing height
10,00 mm
INSULATION_RESISTANCE
insulation resistance
OPERATING_TEMPERATURE
operating temperature
-40°C ÷ +70°C
PITCH
pitch
- mm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions