??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BaseCam Electronics
Description
Regular revB
Bill of material
UH2JPRUU9
ORDERNO
UH2JPRUU9
VAR3V_OUTPUT_CURRENT
3v output current
50 mA
VAR5V_OUTPUT_CURRENT_TO_POWER_EXTERNAL_DEVICES
5v output current to power external devices
up to 1 A
DIAMETER_OF_THE_MOUNTING_HOLES
diameter of the mounting holes
3 mm
DISTANCE_BETWEEN_THE_MOUNTING_HOLES
distance between the mounting holes
45 mm
MAXIMUM_MOTOR_CURRENT
maximum motor current
1,5 A*
POWER_SUPPLY_VOLTAGE
power supply voltage
8–26 V (3s-6s LiPo)
SIZE_OF_THE_BOARD
size of the board
50×50 mm
NAME
name
UH2JPRUU9
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions