??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HB Products
Description
Refrigerant Control
Bill of material
Refrigerant Level Controller
ORDERNO
ALARM
alarm
AMBIENT_TEMPERATURE
ambient temperature
ANALOUGE_INPUT___FEEDBACK
analouge input - feedback
ANALOUGE_INPUT___SENSOR
analouge input - sensor
ANALOUGE_OUTPUT
analouge output
CURRENT_CONSUMPTION
current consumption
CUTTING_DIMENSION_IN_PANEL
cutting dimension in panel
DISPLAY
display
ELECTRONIC_CONNECTIONS
electronic connections
EMC
emc
HUMIDITY
humidity
INSTALLATION
installation
LOAD
load
MATERIALE
materiale
MEASURE
measure
POWER_SUPPLY
power supply
PROGRAMMING
programming
PROTECTION_DEGREE___FRONT_MOUNTED
protection degree - front mounted
RELAY_FUNCTION
relay function
RELAY_OUPUT
relay ouput
RELAY_VOLTAGE
relay voltage
UPDATE_FREQUENCY
update frequency
VALVE_POSITION
valve position
WIRING_SIZE
wiring size
NAME
name
CABLE_LENGTH
cable length
CABLE_SIZE
cable size
CONFIGURATION
configuration
DEGREE_OF_PROTECTION
degree of protection
ELECTRONIC_CONNECTION
electronic connection
EMC_TEST
emc test
HOME_RECAL__TIME_IN_HOURS
home recal. time in hours
LED_INDIATION
led indiation
LENGTH
length
MATERIAL__ELECTRONICS_
material (electronics)
MATERIAL_LIQUID_PARTS
material liquid parts
MATERIAL_SIZE
material size
MAX_OPERATING_PRESSURE
max operating pressure
MECHANICAL_CONNECTION
mechanical connection
MODULATING_VALVE
modulating valve
REFRIGERANT_TEMPERATURE
refrigerant temperature
SIGNAL_TO_MODULATION_VALVE
signal to modulation valve
SIZE
size
STEPPER_MOTOR_HOLDING_CURRENT
stepper motor holding current
STEPPER_MOTOR_PHASE_CUREENT
stepper motor phase cureent
STEPPER_MOTOR_SPEDD_IN_MS
stepper motor spedd in ms
STEPPER_MOTOR_STEPS
stepper motor steps
TYPE
type
VIBRATIONS
vibrations
VOLTAGE
voltage
WEIGHT
weight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions