??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
REFK1906324LG1
Bill of material
REFK1906324LG1
ORDERNO
REFK1906324LG1
PAINT_COLOR
paint color
Light Gray
RACK_TYPE
rack type
Cabinet
RACK_UNITS
rack units
36
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
165 lbs (74.84 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398004349
NAME
name
REFK1906324LG1
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions