??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
REFK1904924LG1
Bill of material
REFK1904924LG1
ORDERNO
REFK1904924LG1
PAINT_COLOR
paint color
Light Gray
RACK_TYPE
rack type
Cabinet
RACK_UNITS
rack units
28
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
140 lbs (63.50 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398004341
NAME
name
REFK1904924LG1
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions