??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Reducers
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
B
b
3.750
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B_2_BIG
dia b/2-big
1.480
DIA_B_2_SMALL
dia b/2-small
0.980
DIA_J_2_BIG
dia j/2-big
1.650
DIA_J_2_SMALL
dia j/2-small
1.150
F
f
7.250
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Reducer/Coupling/Union/Increaser
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Reducers
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
3.000
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
2
MAIN_NOMINAL_RADIUS1
main nominal radius1
1.500
MAIN_NOMINAL_RADIUS2
main nominal radius2
1
MASSUNIT
massunit
1
OFFSETHEIGHT
offsetheight
0
OFFSETWIDTH
offsetwidth
0
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
7
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
W
w
0.500
WEIGHT
weight
5
WORK_PLANE_BASED
work plane-based
0
WT
wt
5
X
x
4.750
Y_SMALL
y-small
2.500
NAME
name
AB & I SV Reducers
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions