??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heras Mobile Fencing
Description
Reduced visibility fences
Bill of material
Reduced visibility fences
ORDERNO
Reduced visibility fences
AFMETING
afmeting
2,2 x 2m
ARTIKELNUMMER
artikelnummer
C1700000
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
H1
h1
2000
H2
h2
1838
HIGH_SECURITY_KLEM
high security klem
1
HOST
host
0
KEYNOTE
keynote
KUNSTSTOFBLOK
kunststofblok
1
L1
l1
2200
L2
l2
2200
LENGTH
length
10000
MANUFACTURER
manufacturer
Heras Mobile Fencing & Security
MASSUNIT
massunit
1
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MATERIAL_4
material 4
MODEL
model
M800 Cityfence RAL 9010
NUMBER_ARRAY_FENCE
number array fence
4
NUMBER_ARRAY_SCHOOR
number array schoor
5
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
QUANTITY_FENCE
quantity fence
4
QUANTITY_SCHOOR
quantity schoor
5
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCHOORBUIS
schoorbuis
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
V1
v1
0
VISIBILITY_ARRAY_FENCE
visibility array fence
1
VISIBILITY_ARRAY_SCHOOR
visibility array schoor
1
VISIBILITY_SINGLE_FENCE
visibility single fence
0
VISIBILITY_SINGLE_SCHOOR
visibility single schoor
0
NAME
name
Reduced visibility fences
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions