??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Rectangular Silencers
Bill of material
THIS IS A TYPE CATALOG FAMILY
ORDERNO
THIS IS A TYPE CATALOG FAMILY
ACTUAL_OFFSET
actual offset
10
ALWAYS_VERTICAL
always vertical
1
ANNOTATION_OFFSET_RL
annotation offset rl
0
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC010346
FAMILY_VERSION
family version
11.14
FLANGE_WIDTH
flange width
29
FLANGE_WIDTH_SAFE
flange width safe
29
HEIGHT
height
2000
HEIGHT_SAFE
height safe
2002.000
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcDuctSilencerType
IFCEXPORTTYPE
ifcexporttype
RECTANGULAR
IS_SPECIFIC_SYMBOL_VISIBLE
is specific symbol visible
0
IS_STANDARD_SYMBOL_VISIBLE
is standard symbol visible
1
LENGTH_1
length 1
250
LENGTH_1_SAFE
length 1 safe
250
LENGTH_2
length 2
250
LENGTH_2_SAFE
length 2 safe
250
MASSUNIT
massunit
1
MODEL_HEIGHT
model height
400.400
MODEL_LENGTH
model length
125
MODEL_WIDTH
model width
400.400
NEGATIVE_OFFSET
negative offset
10
OMNICLASS_NUMBER
omniclass number
23.75.70.11.14.27
OMNICLASS_TITLE
omniclass title
Sound Attenuators
PART_TYPE
part type
4
REDUCED_HEIGHT
reduced height
2000
REDUCED_MODEL_HEIGHT
reduced model height
200.200
REDUCED_MODEL_WIDTH
reduced model width
200.200
REDUCED_WIDTH
reduced width
2000
REVIT_VERSION
revit version
2018
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYMBOL_LENGTH_1
symbol length 1
250
SYMBOL_LENGTH_2
symbol length 2
250
URL
url
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2018
WATERMARKED_BY
watermarked by
WIDTH
width
2000
WIDTH_SAFE
width safe
2002.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type ABW
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions