??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Rectangular Air Dampers
Bill of material
THIS IS A TYPE CATALOG FAMILY
ORDERNO
THIS IS A TYPE CATALOG FAMILY
ACTUAL_OFFSET
actual offset
10
ALWAYS_VERTICAL
always vertical
1
ANNOTATION_OFFSET_RL
annotation offset rl
0
BLADE_1_COUNT
blade 1 count
2
BLADE_1_VISIBLE
blade 1 visible
0
BLADE_2_COUNT
blade 2 count
2
BLADE_2_VISIBLE
blade 2 visible
1
BLADE_3_VISIBLE
blade 3 visible
1
BLADE_4_VISIBLE
blade 4 visible
0
BLADE_DISTANCE
blade distance
50
BLADE_HEIGHT
blade height
200
BLADE_HEIGHT_SAFE
blade height safe
200
BLADE_LENGTH
blade length
100
BLADE_MOVEMENT_1
blade movement 1
75
BLADE_MOVEMENT_2
blade movement 2
175
BLADE_MOVEMENT_3
blade movement 3
87.500
BLADE_MOVEMENT_4
blade movement 4
175
BLADE_OFFSET
blade offset
500
BLADE_VISIBILITY
blade visibility
1
BLADE_WIDTH
blade width
3
BLADE_WIDTH_SAFE
blade width safe
10
CONTROL_HEIGHT
control height
50
CONTROL_HEIGHT_SAFE
control height safe
50
CONTROL_LENGTH
control length
50
CONTROL_LENGTH_SAFE
control length safe
50
CONTROL_POSITION
control position
-90
CONTROL_POSITION_LENGTH
control position length
500
CONTROL_POSITION_SAFE
control position safe
270
CONTROL_WIDTH
control width
0
CONTROL_WIDTH_SAFE
control width safe
5
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_BLADE
default blade
50
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
FAMILY_VERSION
family version
11.14
FLANGE_WIDTH
flange width
30.000
FLANGE_WIDTH_SAFE
flange width safe
30.000
HEIGHT
height
350
HEIGHT_SAFE
height safe
350
HOST
host
0
IFCEXPORTAS
ifcexportas
CONTROLDAMPER
IFCEXPORTTYPE
ifcexporttype
IfcDamperType
INCREASED_HEIGHT
increased height
352.000
INCREASED_WIDTH
increased width
1002
IS_CONTROL_VISIBLE
is control visible
0
LENGTH_1
length 1
88.000
LENGTH_1_SAFE
length 1 safe
88.000
LENGTH_2
length 2
87
LENGTH_2_SAFE
length 2 safe
87
MASSUNIT
massunit
1
NEGATIVE_OFFSET
negative offset
10
OMNICLASS_NUMBER
omniclass number
23.75.70.11.14.14
OMNICLASS_TITLE
omniclass title
Dampers for Air Ductwork
PART_TYPE
part type
4
REDUCED_HEIGHT
reduced height
350
REDUCED_WIDTH
reduced width
1000
REVIT_VERSION
revit version
2018
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYMBOL_VISIBILITY
symbol visibility
1
URL
url
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2018
WATERMARKED_BY
watermarked by
WIDTH
width
1000
WIDTH_SAFE
width safe
1000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type ADG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions