??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Recessed
Bill of material
600x600-930-2SC-1600-D/C
ORDERNO
600x600-930-2SC-1600-D/C
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
L202331GA
ASSEMBLY_CODE
assembly code
D5020200
BASE_LUMINAIRE
base luminaire
Level Microprism 600x600
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTION
connection
DALI/Push-dim: Luminaire is supplied with 5-pole halogen-free connection line with free wire end, L=2000 mm, for easy connection to possible quick connector. Driver to be placed above the suspended ceiling. The driver can be fixed on the back of the luminaire with pre-mounted tape.
CONTROL
control
DALI/CLO
CORD_AND_CONNECTORS
cord and connectors
2m halogenfree cable with Shuko connector (EU, Luminaire will work as on/off with any control)
COST
cost
0
CRI_AND_COLOUR_TEMPERATURE
cri and colour temperature
930
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Ceiling Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Olle Lundberg
DIFFUSER
diffuser
Microprismatic acrylic glass.
DIMENSIONS
dimensions
595x595x8mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with latest generation LED driver from Philips. Regulates the light with amplitude modulation creating a flicker-free light. Dimming 1-100%. Lifespan: 100 000h (max 10% loss).
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
549
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
549
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HEIGHT
height
8
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Mounted directly in ceiling suspension system. Can also be mounted in fixed ceilings with a mounting box or be suspended from 4 wires (accessories). Plate for circular light opening is also sold as an accessory.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Ceiling
LENGTH
length
595
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_OUTPUT
light output
1600
LIGHT_SCATTERING
light scattering
Symmetric.
LIGHT_SOURCE
light source
LED light source included. Colour temperature: 3000K or 4000K. Colour rendering: CRI min. 90. Chromaticity tolerance: max 3 SDCM. Estimated lifetime according to LM80 (the diodes are tested for 9000h and can be max. counted 6x according to the LM80 standard). L90 >54000h. Estimated lifetime according to TM-21. L90 - 100 000h. L92 - 75 000h. L94 - 50 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_OUTPUT
luminaire output
n/a
LUMINAIRE_POWER
luminaire power
n/a
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Luminaire housing in white lacquered aluminium. Light opening in microprismatic acrylic glass.
MODEL
model
Level
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OTHER
other
IP40. Only for indoor use.
PART_TYPE
part type
0
PRODUCT_NAME
product name
Level
PRODUCT_VARIANT
product variant
Microprism
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
White RAL9016.
TYPE_COMMENTS
type comments
Microprism
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
595
WORK_PLANE_BASED
work plane-based
0
NAME
name
Level Microprism
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions