??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Hakron
Description
Recess tube curved
Bill of material
recess_tube_curved_hakron_sparingsbuis__57_63_geknikt
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
3000.000 mm
NOMINALWIDTH
Nominal width
33.000 mm
PRODUCTSKU
Product SKU
sparingsbuis_gebogen
PRODUCTFAMILY
Product family
Demax
PRODUCTGROUP
Product group
Kinked
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.0015
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=&refRecID3=&refRecID4=5637186537&l2=&l3=&l4=Sparingsbuis&zoekstring=sparingsbui
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
SPARINGSBUISDIAMETERBINNEN
sparingsbuis_diameter_binnen
mm
SPARINGSBUISDIAMETERBUITEN
sparingsbuis_diameter_buiten
mm
SPARINGSBUISHOEK
sparingsbuis_hoek
30.000
SPARINGSBUISLENGTEA
sparingsbuis_lengte_A
200.000 mm
SPARINGSBUISLENGTEB
sparingsbuis_lengte_B
200.000 mm
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
14-02-2017
DESCRIPTION
Description
Hakron Sparingsbuis
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
49f43817-3d3f-4b1c-9d66-66fde7874e31
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt=Sparingsbuis
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu\
VERSION
Version
3.0
SPARINGSBUISHOEKBER
sparingsbuis_hoek_ber
30.000
SPARINGSBUISLENGTEBER
sparingsbuis_lengte_ber
600.000 mm
SPARINGSBUISRADIUSBINNENBER
sparingsbuis_radius_binnen_ber
mm
SPARINGSBUISRADIUSBUITENBER
sparingsbuis_radius_buiten_ber
mm
XBBER
xB_ber
100.000 mm
YBBER
yB_ber
173.205 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions