??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
GIMOTA
Description
Receptacle front panel mount, for higher voltages
Bill of material
GV210-40-A16PN-EAC
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GV210-40-A16PN-EAC
SIZE
Size
40
L1
50 mm
L5
25.4 mm
D1
66 mm
S1
70 mm
G1
2 5/16"-16 UN 2A
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions