??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Water Linked
Description
Receiver D1
Bill of material
Receiver D1
ORDERNO
Receiver D1
CABLE_CONNECTOR
cable connector
Binder Series-770 (IP67)
CE
ce
Yes
DEPTH_RATING
depth rating
300 meters
DEVICE_DIAMETER
device diameter
20 mm
DEVICE_LENGTH
device length
71 mm
DEVICE_WEIGHT__AIR_
device weight (air)
36 grams
DIRECTIVITY
directivity
Omnidirectional
INPUT_VOLTAGE
input voltage
10-18 V
MATERIAL
material
PEEK
MAX_CABLE_LENGTH
max cable length
100 meter
OPERATING_TEMPERATURE
operating temperature
-10 to 60 °C
POWER_CONSUMPTION
power consumption
35 mAh at 12V (delivered from Master-D1)
ROHS_COMPLIANT
rohs compliant
Yes
NAME
name
Receiver D1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions