??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
INDELAGUE
Description
REBA-65-LED-Line_Ceiling-Mounted
Bill of material
2244x65x80mm bLINE (77W 87lm/W)
ORDERNO
APPARENT_LOAD
apparent load
0
BRAND_URL
brand url
http://www.indelague.com/en
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE__LED_
color temperature (led)
4000
CONNECT_AT_END
connect at end
0
CONNECT_AT_START
connect at start
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Portugal
DESIGN_OPTION
design option
-1
DETAIL_ITEM_NO_CONNECTIONS
detail item no connections
1
DIMENSION_OVERCONSTRAINT_VISIBILITY
dimension overconstraint visibility
0
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_NUMBER
edition number
1
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
61
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
END_DIM
end dim
3
END_HORIZONTAL_LEFT_ANGLE_CONNECTION
end horizontal left angle connection
0
END_HORIZONTAL_RIGHT_ANGLE_CONNECTION
end horizontal right angle connection
0
END_IN_LINE_CONNECTION
end in line connection
0
END_LEFT
end left
0
END_NORMAL_END
end normal end
1
END_RIGHT
end right
0
END_VERTICAL_ANGLE_CONNECTION
end vertical angle connection
0
FIXTURE_WEIGHT
fixture weight
HOST
host
5
IFC_CLASSIFICATION
ifc classification
Light Fixture
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.indelague.com/assets/uploads/downloads_product/REBA-65-LED-Line-Instrucions-In.zip
LENGTH
length
LENGTH_CONTROL
length control
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_POWER
light power
LIGHT_SOURCE
light source
1
MANUFACTURER_COUNTRY
manufacturer country
Portugal
MANUFACTURER_NAME
manufacturer name
Indelague
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 51 13
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Interior Lighting Fixtures, Lamps, And Ballasts
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Polycarbonate
NBS_REFERENCE_CODE
nbs reference code
70-80
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lighting Systems
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-35 47 11
OMNICLASS_DESCRIPTION
omniclass description
Lighting Fixtures
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
PRODUCT_CERTIFICATION
product certification
http://www.indelague.com/assets/uploads/downloads_product/CE-144.03-EN_REBA_65_LED_LINE.pdf
PRODUCT_FAMILY
product family
Interior
PRODUCT_GROUP
product group
Aluminium Profile Systems
PRODUCT_GUID
product guid
b759cf1d-833a-4024-8d98-4556d45b5e00
PRODUCT_SKU
product sku
reba_65_led_line
PRODUCT_URL
product url
http://www.indelague.com/en/products/industrial/ALUMINIUM%20PROFILE%20SYSTEMS/-/3453-reba-65-led-l-
REGION_AFRICA
region africa
AO, CI, CM, DZ, MA, MZ, TG
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
MO
REGION_EUROPE
region europe
AT, BE, CH, DE, DK, ES, FI, FR, GB, HR, IE, NL, NO, PT, SE, SK
REGION_MIDDLE_EAST
region middle east
AE, JO, OM, QA
REGION_NORTH_AMERICA
region north america
None
REGION_OCEANIA
region oceania
AU, PF
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
START_DIM
start dim
3
START_HORIZONTAL_LEFT_ANGLE_CONNECTION
start horizontal left angle connection
0
START_HORIZONTAL_RIGHT_ANGLE_CONNECTION
start horizontal right angle connection
0
START_IN_LINE_CONNECTION
start in line connection
0
START_LEFT
start left
0
START_NORMAL_END
start normal end
1
START_RIGHT
start right
0
START_VERTICAL_ANGLE_CONNECTION
start vertical angle connection
0
TECHNICAL_DESCRIPTION
technical description
http://www.indelague.com/assets/uploads/downloads_product/REBA_65_LED_Line_EN_In.pdf
TILT_ANGLE
tilt angle
90
TOTAL_FIXTURE_HEIGHT
total fixture height
80
TOTAL_FIXTURE_LENGTH
total fixture length
TOTAL_FIXTURE_WIDTH
total fixture width
65
UNICLASS_1_4_CODE
uniclass 1.4 code
JY73
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Luminaires and lamps
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-70-80
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Lighting Systems
UNICLASS_2015_CODE
uniclass 2015 code
Ss_70_80
UNICLASS_2015_NAME
uniclass 2015 name
Lighting systems
UNIFORMAT_II_CODE
uniformat ii code
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC_CODE
unspsc code
3911
VERSION
version
2015
WEIGHT_NET__KG_
weight net (kg)
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions