??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
REB
Bill of material
REB
ORDERNO
REB
A
a
995
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
140
ASSEMBLY_CODE
assembly code
B
b
970
C
c
1055
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CODE
code
1105710
CONFIGURATION
configuration
H: Ceiling AHU
COST
cost
0
CURRENT
current
0.610
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
910.000
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Heat recovery ventilators with BY-PASS for false ceilings
DESCRIPTION__ES_
description (es)
Recuperadores de calor con BY-PASS para falso techo.
DESIGN_OPTION
design option
-1
EXHAUST_MAXIMUM_FLOW
exhaust maximum flow
720
EXHAUST_MINIMUM_FLOW
exhaust minimum flow
0
EXHAUST_SPEED__R_MIN_
exhaust speed (r/min)
2200
F
f
728
FAMILY_NAME
family name
FILTERS_SUPPLY
filters supply
F6+F8
FREQUENCY
frequency
50
HEAT_RECOVERY_EFFICIENCY
heat recovery efficiency
80
HOST
host
0
I2
i2
10.000
KEYNOTE
keynote
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
55
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 25 00
OMNICLASS_NUMBER
omniclass number
23.33.25.00
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PH
ph
90.000
PV
pv
60.000
REFERENCE
reference
REB-60
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPLY_MAXIMUM_FLOW
supply maximum flow
720
SUPPLY_MINIMUM_FLOW
supply minimum flow
0
SUPPLY_SPEED__R_MIN_
supply speed (r/min)
2200
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__H_
unit height (h)
313.000
UNIT_LENGTH__E_
unit length (e)
1130
UNIT_WIDTH__I_
unit width (i)
1065
URL
url
www.sodeca.com
VOLTAGE
voltage
230.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
REB
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions