??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ConTech Lighting
Description
RDA4L 2x2 LED
Bill of material
X22
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
C2
c2
0.25
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
0
D2
d2
0
D3
d3
0
D4
d4
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Recessed Downlight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
0.942708333333333
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.942708333333333
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HEAD_1_HORZ_ANGLE
head 1 horz angle
0
HEAD_1_OFFSET
head 1 offset
0
HEAD_1_VERT_ANGLE
head 1 vert angle
0
HEAD_2_HORZ_ANGLE
head 2 horz angle
0
HEAD_2_OFFSET
head 2 offset
0
HEAD_2_VERT_ANGLE
head 2 vert angle
0
HEAD_3_HORZ_ANGLE
head 3 horz angle
0
HEAD_3_OFFSET
head 3 offset
0
HEAD_3_VERT_ANGLE
head 3 vert angle
0
HEAD_4_HORZ_ANGLE
head 4 horz angle
0
HEAD_4_OFFSET
head 4 offset
0
HEAD_4_VERT_ANGLE
head 4 vert angle
0
HEIGHT
height
0.5625
HOST
host
5
HOUSING_LENGTH
housing length
0.880208333333333
HOUSING_WIDTH
housing width
0.895833333333333
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
-
LENGTH
length
0.942708333333333
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Contech Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
RDA4L-X22
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OVERALL_LENGTH
overall length
1.6875
OVERALL_WIDTH
overall width
0.989583333333333
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
rda4l130k12d1fx1.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.contechlighting.com/sites/default/files/rda4l_2.pdf
PRODUCT_NAME
product name
RDA4L
PRODUCT_PAGE_URL
product page url
http://www.contechlighting.com/product/rda4l-0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.contechlighting.com
VERSION
version
2014
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
-
WIDTH
width
0.942708333333333
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions