??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
RD-Z Shape Type
Bill of material
FSRDZX040-S
MAT
Material
SUS304
A
Basic dimension
40 mm
L
Dimension
71 mm
MASS
Mass
58 g
CNSORDERNO
order number
FSRDZX040-S
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions