??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
RB-2PW8
Bill of material
RB-2PW8
ORDERNO
RB-2PW8
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
8
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
26 lbs (11.79 kg)
UNSPSC
unspsc
43223308
UPC
upc
62398000296
NAME
name
RB-2PW8
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions