??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CortechUSA
Description
Razorback Chair
Bill of material
Razorback Chair
ORDERNO
Razorback Chair
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSEMBLY_INSTALLATION
assembly/installation
N/A
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COLORS
colors
Black, Buff, Fog Grey, Teal, Slate Blue, Plum, Blue Grey, Green, Brown, Custom Available
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
21" X 20.5" | 30" height | 18.5" seat height with 17.5" depth
FAMILY_NAME
family name
FLAMMABILITY
flammability
passes Cal 133, ASTM 1561-03
HOST
host
0
ISO_STANDARDS
iso standards
Yes
KEYNOTE
keynote
MAINTENANCE
maintenance
Stain resistant / easy to maintain.
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
Polypropolene
MODEL
model
NOMINAL_THICKNESS
nominal thickness
.22 in
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ORIGIN
origin
USA
PART_TYPE
part type
0
PRODUCT
product
Razorback Chair
PRODUCTION_METHOD
production method
Injection Molded
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STEEL_WOOD
steel/wood
None
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIQUE_FEATURES
unique features
Chair with muscleback leg design. Rear feet extend past chair back to act as built in chair guard and to preserve walls integrity. Also reduces ability to lean back.
URL
url
WARRANTY
warranty
10 years
WEIGHT
weight
9 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
Razorback Chair
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions