??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ASI
Description
Rapid Automated Modular Microscope (RAMM)
Bill of material
RAMMBASIC
ORDERNO
VAR0_635_MM__EXTRA_FINE_
0.635 mm (extra-fine)
2.2 nm
VAR1_59_MM__FINE_
1.59 mm (fine)
5.5 nm
VAR12_70_MM__SUPER_COARSE_
12.70 mm (super-coarse)
44 nm
VAR25_40_MM__ULTRA_COARSE_
25.40 mm (ultra-coarse)
88 nm
VAR6_35_MM__STANDARD_
6.35 mm (standard)
22 nm
LEAD_SCREW_PITCH_OPTIONS
lead screw pitch options
Rotary Encoder Resolution
LINEAR_TRANSLATION_RANGE_OF_TRAVEL
linear translation range of travel
At least 50 mm
MAXIMUM_VELOCITY
maximum velocity
7 mms
RESOLUTION__ROTARY_ENCODER_STEP_
resolution (rotary encoder step)
0.022 µm
RMS_REPEATABILITY
rms repeatability
0.7 µm
XY_AXIS_RANGE_OF_TRAVEL
xy axis range of travel
120 mm x 75 mm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions