??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aquaknight
Description
Rainhead
Bill of material
Rainhead
ORDERNO
Rainhead
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONNECTOR_DESCRIPTION
connector description
DWV100
CONNECTOR_DIAMETER
connector diameter
100
CONNECTOR_LOCATION
connector location
296.5
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_LENGTH
cutout length
395
CUTOUT_WIDTH
cutout width
245
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Membrane Rainhead 530x380x330 DWV100 DN100
DESIGN_OPTION
design option
-1
DVW150_NOZZLE_HEIGTH
dvw150 nozzle heigth
264
DWV100_NOZZLE_HEIGHT
dwv100 nozzle height
329
FAMILY_NAME
family name
FLOW
flow
0
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LEFT_EDGE_POSITION
left edge position
170
LEFT_EDGE_VOID_POSITION
left edge void position
167
LEFT_TUBE_END
left tube end
0
LENGTH
length
527.999997138978
MANUFACTURER
manufacturer
Aquanight Industries Ltd
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
2100.112
NOZZLES_DISTANCE
nozzles distance
185
OMNICLASS_NUMBER
omniclass number
23.60.30.11
OMNICLASS_TITLE
omniclass title
Pipework Products for General Use
PART_TYPE
part type
0
PHONE
phone
+6498322214
POOL_DEPTH
pool depth
204
RIGHT_EDGE_POSITION
right edge position
83.3
RIGHT_EDGE_VOID_POSITION
right edge void position
80.3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.aquaknight.co.nz
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WIDTH
width
378
WORK_PLANE_BASED
work plane-based
0
NAME
name
Rainhead
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions