??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jaga
Description
Radiators Tempo lst Mounted Range
Bill of material
radiators_tempo_lst_mounted_range_do_not_use___powered_by_type_catalogue
VARIANTNAME
DO NOT USE - POWERED BY TYPE CATALOGUE
VAREXTERNALTRVHEAD
External TRV Head
1
VARWEIGHT
Weight
2.9
VARWATERVOLUME
Water Volume
0.25
VARHEATINGELEMENTTYPE
Heating Element Type
10
VARPENCILPROOFGRILLENOTE
Pencil Proof Grille Note
Please note, selecting the pencil proof grille may affect output
VARPENCILPROOFGRILLE
Pencil Proof Grille
0
VARCONNECTIONSET
Connection Set
User to input 'Connection Set' code
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARVALVEFLOWFACTORKV
Valve Flow Factor Kv
0.6
VARTEMPDIFFERENCE
Temp Difference
10
VARSPECIFICHEATCAPACITY
Specific Heat Capacity
4187
VARPRESSUREDROP
Pressure Drop
0
VARNUMBEROFPASSES
Number of Passes
2
VARNOMINALELEMENTLENGTH
Nominal Element Length
4.9
VARDENSITYOFFLUID
Density of Fluid
1000
VARTUBEHEIGHT
Tube Height
185 mm
VARVOFFSET
V Offset
0 mm
VARVHEIGHT
V Height
75 mm
VARVANGLE
V Angle
90
VARSIDETHICKNESS
Side Thickness
15 mm
VARNOOFTUBES
No of Tubes
1
VARINTEGER
Integer
2
VARINCREMENT
Increment
100 mm
VARCOFFSET1
C Offset 1
37 mm
VARCOFFSET2
C Offset 2
87 mm
VARCLENGTH
C Length
20 mm
VARCHEIGHT2
C Height 2
75 mm
VARCHEIGHT1
C Height 1
75 mm
VARANGLE
Angle
0
VARROOMTEMP
Room Temp
20
VARRETURNTEMP
Return Temp
65
VARNVALUE
N_Value
1.377
VARMEANWATERTEMP
Mean Water Temp
70
VARFLOWTEMP
Flow Temp
75
VAREN442OUTPUTDT50
EN442 Output DT50
1163
VARDELTATMWTROOM
Delta T_MWT Room
50
VARCORRECTEDOUTPUT
Corrected Output
1163
VARVALVECONFIGURATIONWALL
Valve Configuration_Wall
0
VARVALVECONFIGURATIONRIGHTHAND
Valve Configuration_Right Hand
1
VARVALVECONFIGURATIONLEFTHAND
Valve Configuration_Left Hand
0
VARVALVECONFIGURATIONFLOOR
Valve Configuration_Floor
1
VARTOPVALVE
Top Valve
0
VARD
d
53 mm
VAROFFSETFROMWALL
Offset From Wall
0 mm
VARLENGTH
Length
400 mm
VARHEIGHT
Height
200 mm
VARDEPTH
Depth
118 mm
VARCONNECTIONRADIUS
Connection Radius
7.5 mm
VARCONNECTIONDIAMETER
Connection Diameter
15 mm
VARCLEARANCEBELOW
Clearance Below
100 mm
VARCLEARANCEABOVE
Clearance Above
100 mm
VARTYPECOMMENTS
Type Comments
Wall Mounted
VARURLPRODUCTPAGE
URL - Product Page
http://www.jaga.co.uk/products/lst/tempo-lst/
VARURLPRODUCTDOCUMENTATION
URL - Product Documentation
http://www.jaga.co.uk/assets/downloads/products/lst/tempo-lst/Tempoinfo.pdf
VARPRODUCTFAMILY
Product Family
LST Wall Mounted
VARPRODUCTDESCRIPTION
Product Description
TEMW H20 L040 T10/TEMPO WALL
VARPRODUCTCODE
Product Code
TEMW0.02004010
VARMODEL
Model
Tempo LST
VARMANUFACTURER
Manufacturer
Jaga Heating Products
VARKEYNOTE
Keynote
T32
VARCONTACTJAGAHEATINGPRODUCTS
Contact Jaga Heating Products
Jaga Heating Products, Orchard Business Park, Bromyard Road, Ledbury, Herefordshire, HR8 1LG - Tel: 01531 631533 - Fax: 01531 631534 - Email: jaga@jaga.co.uk
VARASSEMBLYCODE
Assembly Code
D3020
VARUNICLASS2
Uniclass2
90-40-35/405 Radiators
VARMODELNUMBER
ModelNumber
Tempo LST
VAREXPECTEDLIFE
ExpectedLife
0
VARDOCUMENTATIONLINKURL
DocumentationLink URL
http://www.jaga.co.uk/assets/downloads/products/lst/tempo-lst/Tempoinfo.pdf
VARCREATEDBY1
CreatedBy
jaga@jaga.co.uk
VARASSETTYPE
AssetType
Fixed
EXTERNALTRVHEAD
External TRV Head
1.000
WEIGHT
Weight
2.900
WATERVOLUME
Water Volume
0.250
HEATINGELEMENTTYPE
Heating Element Type
10
PENCILPROOFGRILLENOTE
Pencil Proof Grille Note
Please note, selecting the pencil proof grille may affect output
PENCILPROOFGRILLE
Pencil Proof Grille
0.000
CONNECTIONSET
Connection Set
User to input 'Connection Set' code
CURRENTREVISION
_current revision
1.000
CREATEDBY
_created by
Ryan Wigham
BIMSPECGUID
_BIMspec_GUID
0.000
VALVEFLOWFACTORKV
Valve Flow Factor Kv
0.600
TEMPDIFFERENCE
Temp Difference
10.000
SPECIFICHEATCAPACITY
Specific Heat Capacity
4187.000
PRESSUREDROPVALVE
Pressure Drop_Valve
2.778
PRESSUREDROPRADIATOR
Pressure Drop_Radiator
0.148
PRESSUREDROPVALUE
Pressure Drop Value
2.925
PRESSUREDROPCOEFFICIENTN
Pressure Drop Coefficient n
1.735
PRESSUREDROPCOEFFICIENTK2
Pressure Drop Coefficient k2
0.000
PRESSUREDROPCOEFFICIENTK1
Pressure Drop Coefficient k1
0.000
PRESSUREDROP
Pressure Drop
0.000
NUMBEROFPASSES
Number of Passes
2.000
NOMINALELEMENTLENGTH
Nominal Element Length
4.900
MASSFLOWRATEKGPERS
Mass Flow Rate_kgPerS
0.028
MASSFLOWRATEKGPERHR
Mass Flow Rate_kgPerHr
99.995
FLOWRATE
Flow Rate
0.028
DENSITYOFFLUID
Density of Fluid
1000.000
TUBEHEIGHT
Tube Height
185.000 mm
VOFFSET
V Offset
0.000 mm
VHEIGHT
V Height
75.000 mm
VANGLE
V Angle
90.000
SIDETHICKNESS
Side Thickness
15.000 mm
NOOFTUBES
No of Tubes
1.000
INTEGER
Integer
2.000
INCREMENT
Increment
100.000 mm
COFFSET1
C Offset 1
37.000 mm
COFFSET2
C Offset 2
87.000 mm
CLENGTH
C Length
20.000 mm
CHEIGHT2
C Height 2
75.000 mm
CHEIGHT1
C Height 1
75.000 mm
ANGLE
Angle
0.000
ROOMTEMP
Room Temp
20.000
RETURNTEMP
Return Temp
65.000
NVALUE
N_Value
1.377
MEANWATERTEMP
Mean Water Temp
70.000
FLOWTEMP
Flow Temp
75.000
EN442OUTPUTDT50
EN442 Output DT50
1163.000
DELTATMWTROOM
Delta T_MWT Room
50.000
CORRECTEDOUTPUT
Corrected Output
1163.000
VALVECONFIGURATIONWALL
Valve Configuration_Wall
0.000
VALVECONFIGURATIONRIGHTHAND
Valve Configuration_Right Hand
1.000
VALVECONFIGURATIONLEFTHAND
Valve Configuration_Left Hand
0.000
VALVECONFIGURATIONFLOOR
Valve Configuration_Floor
1.000
TOPVALVE
Top Valve
0.000
D
d
53.000 mm
OFFSETFROMWALL
Offset From Wall
0.000 mm
LENGTH
Length
400.000 mm
HEIGHT
Height
200.000 mm
DEPTH
Depth
118.000 mm
CONNECTIONRADIUS
Connection Radius
7.500 mm
CONNECTIONDIAMETER
Connection Diameter
15.000 mm
CLEARANCEBELOW
Clearance Below
100.000 mm
CLEARANCEABOVE
Clearance Above
100.000 mm
TYPECOMMENTS
Type Comments
Wall Mounted
URLPRODUCTPAGE
URL - Product Page
http://www.jaga.co.uk/products/lst/tempo-lst/
URLPRODUCTDOCUMENTATION
URL - Product Documentation
http://www.jaga.co.uk/assets/downloads/products/lst/tempo-lst/Tempoinfo.pdf
URL
http://www.jaga.co.uk/
PRODUCTFAMILY
Product Family
LST Wall Mounted
PRODUCTDESCRIPTION
Product Description
TEMW H20 L040 T10/TEMPO WALL
PRODUCTCODE
Product Code
TEMW0.02004010
MODEL
Model
Tempo LST
MANUFACTURER
Manufacturer
Jaga Heating Products
KEYNOTE
Keynote
T32
DESCRIPTION
Description
The horizontally lined front panel is simple and classic, and, as an LST (Low Surface Temperature) radiator, it is always safe to touch. The Tempo’s Low-H2O heating element is able to react to temperature changes quickly and efficiently, meaning that only the nominal amount of energy is used to heat any space.
CONTACTJAGAHEATINGPRODUCTS
Contact Jaga Heating Products
Jaga Heating Products, Orchard Business Park, Bromyard Road, Ledbury, Herefordshire, HR8 1LG - Tel: 01531 631533 - Fax: 01531 631534 - Email: jaga@jaga.co.uk
ASSEMBLYCODE
Assembly Code
D3020
UNICLASS2
Uniclass2
90-40-35/405 Radiators
TYPENAME
TypeName
Wall Mounted
MODELNUMBER
ModelNumber
Tempo LST
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.jaga.co.uk/assets/downloads/products/lst/tempo-lst/Tempoinfo.pdf
CREATEDBY1
CreatedBy
jaga@jaga.co.uk
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions