??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ConTech Lighting
Description
R2ARM
Bill of material
R2ARM
ORDERNO
R2ARM
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEAM_DISTANCE
beam distance
BEAM_DISTRIBUTION
beam distribution
Spot
C_FIXTURE_ROTATION
c fixture rotation
0
C2302_TRIM
c2302 trim
0
C2302SQ_TRIM
c2302sq trim
0
C2304_TRIM
c2304 trim
0
C2304SQ_TRIM
c2304sq trim
0
C2304SQWL_TRIM
c2304sqwl trim
1
C2304WL_TRIM
c2304wl trim
0
C2305_TRIM
c2305 trim
0
C2305SQ_TRIM
c2305sq trim
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CENTER_CUT
center cut
0.125
CIRCLE_TRIM
circle trim
0
CLIP
clip
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
COPYRIGHT
copyright
© 2015 ConTech Lighting
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
2in LED Adjustable Recessed Downlight
DESIGN_OPTION
design option
-1
DIMMING
dimming
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_ROTATION
fixture rotation
0
FREQUENCY
frequency
60
HOST
host
5
HOUSING
housing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED_SERIES
led series
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ConTech Lighting
MANUFACTURER_ADDRESS
manufacturer address
725 Landwehr Rd, Northbrook, IL 60062
MANUFACTURER_EMAIL
manufacturer email
http://www.contechlighting.com/contact-us
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
847-559-5500
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
R2ARM
MODULE
module
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
0.9
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.contechlighting.com/sites/default/files/r2arm.pdf
PRODUCT_NAME
product name
R2ARM
PRODUCT_PAGE_URL
product page url
http://www.contechlighting.com/product/r2arm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SQUARE_TRIM
square trim
1
TILT_ANGLE
tilt angle
90
TRIM
trim
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.contechlighting.com/
VERSION
version
2014
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
11W
NAME
name
R2ARM
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions