??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
DELTA LINE
Description
R13
Bill of material
R13.0.352
ORDERNO
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-30 to +85°C
AVERAGE_BACKLASH___0_3NM
average backlash @ 0,3nm
2Degree
BACKLASH_AVERAGE_AT_NO_LOAD
backlash average at no-load
1.25Degree
DIAMETER
diameter
13mm
DIRECTION_OF_ROTATION
direction of rotation
=
EFFICIENCY
efficiency
LENGTH
length
MASS
mass
MAX_AXIAL_SHAFT_LOAD
max axial shaft load
8N
MAX_CONTINUOUS_TORQUE_
max continuous torque_
0.25Nm
MAX_PEAK_TORQUE
max peak torque
naNm
MAX_RADIAL_SHAFT_LOAD
max radial shaft load
5 (8mm from mounting face)N
MAX__RECOMMENDED_INPUT_SPEED
max. recommended input speed
7500rpm
MAXIMUM_PRESS_FIT_FORCE
maximum press fit force
100N
MAXIMUM_STATIC_TORQUE
maximum static torque
0.5Nm
NUMBER_OF_GEAR_STAGES
number of gear stages
RATIO
ratio
SHAFT_AXIAL_PLAY
shaft axial play
0.05 - 0.150µm
SHAFT_RADIAL_PLAY
shaft radial play
≤ 0.02µm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions