??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grace Engineered Products
Description
R-3WMT-LMF
Bill of material
R-3WMT-LMF
ORDERNO
R-3WMT-LMF
COUNTRY_OF_ORIGIN
country of origin
China
INCLUDES
includes
Flashing Voltage Indicator (R-3W), Safe-Test Point (R-3MT) and FlangeVertical Warning Label
INSTALLATION
installation
30mm Pushbutton Hole
LABEL_HEIGHT
label height
10.058
LABEL_WIDTH
label width
1.90
OPERATIONAL_TEMPERATURE_RANGE
operational temperature range
-20°C to +55°C
OPERATIONAL_VOLTAGE_RANGE_AC_SINGLE_OR_3_PHASE
operational voltage range ac single or 3-phase
0-600VAC phase to phase or phase to ground 0-400Hz
OPERATIONAL_VOLTAGE_RANGE_DC_OR_STORED_ENERGY
operational voltage range dc or stored energy
0-1000VDC, any (2) wires line-to-line or line-to-ground (UL Listed to 600VDC)
ORIENTATION
orientation
FlangeVertical
PART_NUMBER
part number
R-3WMT-LMF
SCHEDULE_B_CODE
schedule b code
8538.90.8160
STORAGE_TEMPERATURE_RANGE
storage temperature range
-45°C to + 85°C
UL_TYPE
ul type
12 &13
NAME
name
R-3WMT-LMF
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions