??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Aspex
Description
Quintuple Steel Door (4 Sided Frame)-EuroLock
Bill of material
7ESIZQB5N
ORDERNO
7ESIZQB5N
VAR_CREATED_BY
_created by
IN
VAR_CURRENT_REVISION
_current revision
1
VAR_DISTRIBUTED_BY
_distributed by
n/a
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTIC_RATING
acoustic rating
41dB
ACOUSTICRATING
acousticrating
41dB
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
Ss_25_30_20_25:Doorset Systems
CODEPERFORMANCE
codeperformance
n/a
COLOUR
colour
n/a
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
USERDEFINED
COST
cost
0
CREATED_BY
created by
IN
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Riser Door
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FIRE_RATING
fire rating
FD120
FIREEXIT
fireexit
0
FIRERATING
firerating
FD120
FRAMEHEIGHT
frameheight
2978.000
FRAMETHICKNESS
framethickness
6
FRAMEWIDTH
framewidth
4864
FUNCTION
function
0
GRADE
grade
n/a
HANDICAPACCESSIBLE
handicapaccessible
1
HASDRIVE
hasdrive
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2986
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcDoorType
IFCEXPORTTYPE
ifcexporttype
DOOR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISEXTERNAL
isexternal
0
KEYNOTE
keynote
n/a
LEAFHEIGHT
leafheight
2960
LEAFHEIGHTMINMAXCHECK
leafheightminmaxcheck
2960
LEAFOFFSETTOFRAME
leafoffsettoframe
18
LEAFTHICKNESS
leafthickness
48
LOCKHEIGHT
lockheight
850
LOCKOFFSETTOEDGE
lockoffsettoedge
50
MAINLEAFWIDTH
mainleafwidth
966.000
MAINLEAFWIDTHMINMAXCHECK
mainleafwidthminmaxcheck
966.000
MANUFACTURER
manufacturer
Aspex
MANUFACTURERNAME
manufacturername
Aspex
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MEETINGSTILETOLERANCE
meetingstiletolerance
4
MODEL
model
Quintuple Steel Door (4 Sided Frame)-EuroLock
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
Riser Door
NAME
name
Quintuple Steel Door (4 Sided Frame)-EuroLock
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Riser Door
NBSREFERENCE
nbsreference
25-50-20/120
NOMINALHEIGHT
nominalheight
2986
NOMINALLENGTH
nominallength
48
NOMINALWIDTH
nominalwidth
4872
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OMNICLASSCODE
omniclasscode
22-08 10 00
OMNICLASSTITLE
omniclasstitle
Doors and Frames
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
OPENINGTOLERANCE
openingtolerance
3
OPERATION
operation
Single
PASSIVELEAFWIDTH
passiveleafwidth
966.000
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2986
ROUGH_WIDTH
rough width
4872
SECURITYRATING
securityrating
n/a
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
4872 x 2986 mm
SMOKESTOP
smokestop
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STOPTHICKNESS
stopthickness
20
STOPWIDTH
stopwidth
34.991
STRUCTURALOPENINGHEIGHT
structuralopeningheight
2986
STRUCTURALOPENINGWIDTH
structuralopeningwidth
4872
STRUCTURALTOLERANCE
structuraltolerance
4
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
48
TOLERANCE
tolerance
3
TYPE_COMMENTS
type comments
Can be fully customised to customer spec
UNICLASS2015CODE
uniclass2015code
Ss_25_30_20_25:Doorset Systems
UNICLASS2015TITLE
uniclass2015title
Doorset Systems
UNICLASS2015VERSION
uniclass2015version
Systems v1.9
URL
url
www.aspex-uk.co.uk
VERSION
version
1
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIDTH
width
4872
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions