??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ALW
Description
QUBE-200-SX-Pendant-190131
Bill of material
QUBE 200 SX Pendant
ORDERNO
QUBE 200 SX Pendant
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
C_C_T_2700K
c.c.t 2700k
1
C_C_T_3000K
c.c.t 3000k
0
C_C_T_3500K
c.c.t 3500k
0
C_C_T_4000K
c.c.t 4000k
0
CABLE_LENGTH__3__TO_30__
cable length (3’ to 30’)
8
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CL_C
cl_c
8
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI_83
cri 83
1
CRI_98
cri 98
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
v2 Lighting Group,Inc
MASSUNIT
massunit
1
MODEL
model
Q4SP
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
OUTPUT
output
0
OUTPUT_1300LM
output 1300lm
0
OUTPUT_2000LM
output 2000lm
0
OUTPUT_3000LM
output 3000lm
0
OUTPUT_700LM
output 700lm
1
OUTPUT_950LM
output 950lm
0
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
CORE QUBE 400_83CRI_700lm_11 degree.IES
REFLECTOR_DEG___11
reflector deg - 11
1
REFLECTOR_DEG___25
reflector deg - 25
0
REFLECTOR_DEG___41
reflector deg - 41
0
REFLECTOR_DEG___51
reflector deg - 51
0
REFLECTOR_DEG___83
reflector deg - 83
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROUND_C
round_c
8
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.v2LightingGroup.com
VERSION
version
2015
NAME
name
QUBE-200-SX-Pendant-190131
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions