??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Quantum
Bill of material
Quantum
ORDERNO
Quantum
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
AUTHOR
author
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULTELEVATION
defaultelevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
65.2%
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
EMITFROMLINELENGTH
emitfromlinelength
0
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
300
HOST
host
1
HT
ht
HT50°
IKRATING
ikrating
IK16
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
145
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall Mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTDOWN
lightoutputdown
65.2% down
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LIGHTOUTPUTUP
lightoutputup
34.8% up
LOAD
load
10W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
748lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERADDRESS
manufactureraddress
Designplan Lighting Ltd, 16 Kimpton Park Way, Sutton, SM3 9QS Registered in England No 784246
MANUFACTURERPARTDESCRIPTION
manufacturerpartdescription
MANUFACTURERTEL
manufacturertel
+44 (0) 20 8254 2000
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MATTSILVERFINISH
mattsilverfinish
replace C49 with C48
MATTWHITEFINISH
mattwhitefinish
replace C49 with C46
MODEL
model
QTM/1100NW/XC49
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOCELL
photocell
add suffix /PEC
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Quantum
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEMIRECESSED
semirecessed
add suffix /SR
SHARED
shared
0
SIDEENTRY_S_
sideentry(s)
add suffix /H or /HH
TEMP
temp
4000K
TOTALLIGHTOUTPUT
totallightoutput
748lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
34.8%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
4KG
NAME
name
Quantum
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions