??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Quadratum
Bill of material
Quadratum
ORDERNO
Quadratum
ALWAYS_VERTICAL
always vertical
1
APPLICATIONENVIRONMENT
applicationenvironment
Internal
ASSEMBLY_CODE
assembly code
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOUDURATIOEMERGENCY
dali3houduratioemergency
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
95.000
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
100%
EFFICACY
efficacy
93lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HOST
host
3
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65 (From Below)
KEYNOTE
keynote
n/a
LAMPS
lamps
n/a
LED
led
Yes
LENGTH
length
598
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Ceiling,Recessed
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
34W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
3170lms
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
D936/5000NW/PW
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Quadratum
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECTION12FROSTEDGLASS_IK8_
section12frostedglass(ik8)
remove P and add suffix /S12F
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add suffix /EM3S
SHARED
shared
0
SWITCHDMMING
switchdmming
add suffix /DIM
TEMP
temp
4000K
TOTALLIGHTOUTPUT
totallightoutput
3170 lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
0
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace NW with WW
WEIGHT
weight
6kg
WIDTH
width
598
NAME
name
Quadratum
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions