??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Quadrangle
Bill of material
Quadrangle
ORDERNO
Quadrangle
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
BLANKENDS
blankends
add suffix /BE
BODYMATERIAL
bodymaterial
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CORRIDORFUNCTION_
corridorfunction*
add suffix /CF10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY
dali3hourdurationemergency
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
178
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIFFUSERMATERIAL
diffusermaterial
DOWNWARDCOMPONENT
downwardcomponent
85.2 %
EFFICACY
efficacy
97lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
201.000
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP54
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
252
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall mounting
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
15W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, UK
LUM_LMS
lum/lms
1500lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MICROWAVESENSOR_ADVANCED
microwavesensor–advanced
add suffix /MWSA
MICROWAVESENSOR_BASIC
microwavesensor–basic
add suffix /MWSB
MODEL
model
DQR/1400NW/XB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPALDIFFUSER
opaldiffuser
replace P with X
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOCELL
photocell
add suffix /PEC
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Quadrangle
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add suffix /EM3S
SHARED
shared
0
SWITCHDIMMING
switchdimming
add suffix /DIM
TEMP
temp
4000K
TEXTUREDWHITEFINISH
texturedwhitefinish
replace B with W
TITANIUMFINISH
titaniumfinish
replace B with C49
TOTALLIGHTOUTPUT
totallightoutput
1500lms
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
14.8 %
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
3.5kg
NAME
name
Quadrangle
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions