??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
QuadEvo
Bill of material
QuadEvo
ORDERNO
QuadEvo
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CORRIDORFUNCTION_
corridorfunction*
add suffix /CF10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALDIMMING_MONITORING
daldimming/monitoring
add suffix /DALI
DALI3HOURDURATIONEMERGENCY
dali3hourdurationemergency
add suffix /EM3D
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIECASTALUMINIUMBODY
diecastaluminiumbody
DOWNWARDCOMPONENT
downwardcomponent
85%
EFFICACY
efficacy
100 lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Yes
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
312
HOST
host
5
HT
ht
HT50°
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
312
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall And Ceiling Mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
16.5W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
1650 lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MATTBLACKFINISH
mattblackfinish
replace C49 with C04
MATTWHITEFINISH
mattwhitefinish
replace C49 with C46
MICROWAVESENSOR_ADVANCED
microwavesensor–advanced
add suffix/MWSA
MICROWAVESENSOR_BASIC
microwavesensor–basic
add suffix /MWSB
MODEL
model
QTR/1900NW/XC49
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPALPOLYCARBONATEDIFFUSER
opalpolycarbonatediffuser
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOCELL
photocell
add suffix /PEC
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
QuadEvo
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOUDURATIONEMERGENCY
selftest3houdurationemergency
add suffix /EM3S
SHARED
shared
0
SIDEENTRY_S_
sideentry(s)
add suffix /H or /HH
TEMP
temp
4000K
TOTALLIGHTOUTPUT
totallightoutput
2866lm
TUSACAN_D882_LED
tusacan d882 led
1
TUSACAN_D883_LED
tusacan d883 led
1
TUSCAN_D880_LED
tuscan d880 led
1
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
15%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS
warmwhiteleds
replace NW with WW
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
3KG
WIDTH
width
90
NAME
name
QuadEvo
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions