??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coronet
Description
QUAD LED
Bill of material
Quad Fixture
ORDERNO
Quad Fixture
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CABLE_MATERIAL
cable material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANOPY_MATERIAL
canopy material
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_HEIGHT
fixture height
4
FIXTURE_HEIGHT_FORMULA
fixture height formula
4
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
www.coronetled.com
MASSUNIT
massunit
1
MODEL
model
MODELED_BY
modeled by
www.3d2solutions.com
MOUNTING_PLANE
mounting plane
3.716
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
QUAD 2FT LTG1 3500K.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://coronetled.com/wp-content/uploads/2017/03/spec-QUAD-LED.pdf
VERSION
version
2015
WATTAGE_COMMENTS
wattage comments
NAME
name
Quad Fixture
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions